Product catalogue
Series ZF are air suction filters that prevent trouble in vacuum equipment caused by contaminants in the air. They are light weight and compact. ZF filter elements are easily replaced without tools.
The IRV series vacuum regulator was developed to upgrade the design of the T203 model in a more compact size and to expand the range of vacuum regulators. Thread sizes available include Rc(PT), NPT and G(PF).
Based on our successful ZSE/ISE 40 Series, our new high precision digital pressure switch, Series ZSE40 A(F) / ISE40A, with dual colour display, offers even more high performance features. Now available with either NPN or PNP dual open collector outputs, or with the addition of an additional analogue output (voltage or current), the sensors improved copy function also allows you to simultaneously set up to 10 slave monitors whilst setting the master. With a simple to follow three step setting process and the addition of a password setting function, potential errors, lengthy setting time and unwanted manipulation are kept to an absolute minimum. Further features of the CE, UL/CSA and RoHS compliant ZSE40 A(F) / ISE40A include a power saving function, which reduces energy consumption by up to 20%, various piping options and direct or panel mounting capabilities.
When R&D engineers from leading automation control experts SMC Pneumatics were asked to develop a compact, high pressure switch, incorporating a large digital display, to monitor both coolant and hydraulic fluids – the new Series ISE 70/75 was their perfect response.Effectively extending the existing SMC pressure switch range, these high performance, yet lightweight, pressure controls are available in three options: ISE 70 for use with air or inert and incombustible gases - monitoring a set rated pressure range between –0.1 to 1MPa, and the ISE 75 and 75H models for use with fluids requiring a set rated pressure of up to 10MPa and 15MPa respectively.With die-cast aluminium bodies and 4 setting control options, the operating status can be quickly seen, by viewing the highly visible 10mm high character dual colour displays.Available with 2 or 1 outputs, Rc, NPT or G1/4 port thread options and with fixed or selectable MPa or PSI pressure indications, these switches conform to both CE and UL/CSA global accreditations and IP67 enclosure ratings, making them the ultimate solution in high pressure control.
SMC offers a variety of digital flow switches. Series PF2A for air, PF2W for water, PF2D for deionized water and chemicals. Flow rate setting and monitoring are possible with the digital display. Integrated and remote type displays are available for different types of application. Water resistant construction is used conforming to IP65 protection. Switching from real-time flow rate to accumulated flow is possible.
Series PSE digital pressure switches allow pressure to be controlled from a remote location. Series PSE540 is compact and lightweight, allowing the sensor to be mounted where needed. The use of stainless steel 316L for all wetted parts allows the PSE560 pressure sensor to be used in a wide variety of gas and fluid applications.
The multi-stage ZL series is a high-efficiency vacuum generator, which operates at 150% efficiency (compared to about 40% for other units). For each scfm of compressed air it consumes, the ZL generates an incredible 1.587 scfm of suction flow. The ZL is available with a built-in vacuum switch with digital readout for design flexibility. Other features include built-in suction filter, exhaust silencer, and one-touch tube fittings. Its' compact design allows for mounting from three sides.
Based on our successful ZSE/ISE 40 Series, our new high precision digital pressure switch, Series ZSE40 A(F) / ISE40A, with dual colour display, offers even more high performance features. Now available with either NPN or PNP dual open collector outputs, or with the addition of an additional analogue output (voltage or current), the sensors improved copy function also allows you to simultaneously set up to 10 slave monitors whilst setting the master. With a simple to follow three step setting process and the addition of a password setting function, potential errors, lengthy setting time and unwanted manipulation are kept to an absolute minimum. Further features of the CE, UL/CSA and RoHS compliant ZSE40 A(F) / ISE40A include a power saving function, which reduces energy consumption by up to 20%, various piping options and direct or panel mounting capabilities.