Product selection
×

Go to details
Part number

My account

×

Product catalogue

Vacuum Filter – AFJ-D

Remove impurities from your vacuum air flow

  • Get rid of water and dirt – Selectable nominal filtration rating: 5, 40 or 80 μm
  • Use it in high flow rate applications – Up to 660 l/min
  • Reduce waste and save costs – Filter elements can be washed
  • Guarantee durability and easy maintenance – Double-layer, transparent polycarbonate bowl and no tools required for maintenance.

And much more

  • Filtration rating: 5, 40, 80 µm
  • Max. flow rate 660 l/min
  • Water drop removal
  • Reusable filter elements
  • Modular connection compatible with AC-D series.

Configure your product

 
Body Size
Pipe Thread
Port Size
Mounting
Nominal Filtration Rating
Type
Bowl
Flow Direction
Pressure Unit