Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-A79W, Reed Switch, Rail Mounting, Grommet

SMC's reed sensors offer dependable detection, available in standard and 2-colour indication for enhanced visibility.

  • Electrical entry: Grommet.
  • Application Load: Relay/PLC.
  • Power voltage: 24V DC.
  • Load current: 5 to 40mA.
  • Applicable Actuator Series: CDJ2, CDVJ, CDLJ2, CDQ2, RSDQ, MDU, CE1, MK, MK2, CXT.