Product selection
×

Go to details
Part number

My account

×

Product catalogue

Pressure Sensor Controllers – PSE

Monitor your pressure remotely

  • Get centralised information – Remote monitors are available
  • Enjoy IO–Link advantages with SMC – Your one supplier for all your automation needs
  • Monitor any sensor type – As long as it consumes less than 50 mA and has 1–5 VDC output.

And much more

  • Up to 4 channels
  • Repeatability: ±0.1 % (F.S.)
  • Enclosure: up to IP65
  • 3-step setting.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

PSE203A
Input/Output Specification
Unit Specification
Mounting
Sensor Connector
Power Supply

Input/Output Specification
3 [IO-Link + PNP 4 Outputs or PNP 5 Outputs (SIO Mode)]
Unit Specification
w/Unit Selection Function
Mounting
None
Sensor Connector
None
Power Supply
Power Supply/Output Connection Lead Wire, 2m
Weight
0.111 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version