Product selection
×

Go to details
Part number

My account

×

Product catalogue

Process Pump - PA

Ensure reliable movement

  • Achieve a durable and robust product – Service life of 50 million cycles or more
  • Save energy – Reduction of air consumption by up to 53%
  • Easy to clean – No sliding parts in wetted areas, reducing particle generation.

And much more

  • Discharge rate up to 63 l/min
  • Suction lifting range (dry) up to 2 m
  • No sliding parts in wetted areas
  • Compact and lightweight.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

PA50-F
Body Material
Diaphragm Material
Actuation
Thread
Port Size
Option
Made to Order