Stroke Adjustment Unit
-- Choose an option -- Left: w/o Unit; Right: w/o Unit AS (Left: w/Adjustment Bolt; Right: w/o Unit) LS (Left: w/Low Load Shock Absorber & Adjustment Bolt; Right: w/o Unit) HS (Left: w/High Load Shock Absorber & Adjustment Bolt; Right: w/o Unit)
SA (Left: w/o Unit; Right: w/Adjustment Bolt)
SA6 (Left: w/o Unit; Right: w/Adjustment Bolt, Short Spacer)
SA7 (Left: w/o Unit; Right: w/Adjustment Bolt, Long spacer)
SL (Left: w/o Unit; Right: w/Low Load Shock Absorber & Adjustment Bolt)
SL6 (Left: w/o Unit; Right: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer)
SL7 (Left: w/o Unit; Right: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer)
SH (Left: w/o Unit; Right: w/High Load Shock Absorber & Adjustment Bolt)
SH6 (Left: w/o Unit; Right: w/High Load Shock Absorber & Adjustment Bolt, Short Spacer)
SH7 (Left: w/o Unit; Right: w/High Load Shock Absorber & Adjustment Bolt, Long Spacer)
A6S (Left: w/Adjustment Bolt, Short Spacer; Right: w/o Unit)
A7S (Left: w/Adjustment Bolt, Long Spacer; Right: w/o Unit)
L6S (Left: w/Low Load Shock Absorber & Adjustment Bolt, Short Spacer; Right: w/o Unit)
L7S (Left: w/Low Load Shock Absorber & Adjustment Bolt, Long Spacer; Right: w/o Unit)
H6S (Left: w/High Load Shock Absorber & Adjustment Bolt, Short Spacer; Right: w/o Unit)
H7S (Left: w/High Load Shock Absorber & Adjustment Bolt, Long Spacer; Right: w/o Unit)
-- Choose an option --
Auto Switch
-- Choose an option -- No Switch
M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal
M9BA--Solid State, Water Resist., 2 Wire, Horizontal
M9BAV--Solid State, Water Resist., 2 Wire, Vertical
M9BV--Solid State, Gen. Purpose, 2 Wire, Vertical
M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal
M9BWV--Solid State, 2-color Indication, 2 Wire, Vertical
M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal
M9NA--Solid State, Water Resist., 3 Wire NPN, Horizontal
M9NAV--Solid State, Water Resist., 3 Wire NPN, Vertical
M9NV--Solid State, Gen. Purpose, 3 Wire NPN, Vertical
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9NWV--Solid State, 2-color Indication, 3 Wire NPN, Vertical
M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal
M9PA--Solid State, Water Resist., 3 Wire PNP, Horizontal
M9PAV--Solid State, Water Resist., 3 Wire PNP, Vertical
M9PV--Solid State, Gen. Purpose, 3 Wire PNP, Vertical
M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal
M9PWV--Solid State, 2-color Indication, 3 Wire PNP, Vertical
A90--Reed, DC Volt, AC Volt, Horizontal
A90V--Reed, DC Volt, AC Volt, Vertical
A93--Reed, DC Volt, AC Volt, LED, Horizontal
A93V--Reed, DC Volt, AC Volt, LED, Vertical
A96--Reed, DC Volt, LED, Horizontal
A96V--Reed, DC Volt, LED, Vertical
No Switch