Product selection
×

Go to details
Part number

My account

×

Product catalogue

MXZ

Our unique combination

  • Benefit from the dimensions of a compact cylinder and the high precision of a guided one
  • Stop, position or transfer lightweight workpieces – Ideal for applications where a short and precise stroke is needed
  • Mount it directly – Through head mounting.

And much more

  • Compact and space-saving
  • Bore sizes: Ø 12, Ø 16, Ø 20 and Ø 25
  • Strokes: 5 to 50 mm
  • Port location selectable.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

MXZ25-30
Bore Size
Pilot Port Location
Stroke
Mounting Bolt
Auto Switch
Lead Wire or Prewired Connector
Number

Bore Size
25 mm
Pilot Port Location
Front
Stroke
30 mm
Mounting Bolt
w/o Mounting Bolt
Auto Switch
No Switch
Lead Wire or Prewired Connector
0.5m (Or None in the Case of No Switch)
Number
2 pcs. (Or None in the Case of No Switch)
Pressure medium
Air
Maximum temperature of pressure medium with magnet
60 ºC
Minimum temperature of pressure medium with magnet
5 ºC
Maximum operating pressure
0.7 MPa
Minimum operating pressure
0.1 MPa
Proof pressure
1.05 MPa
Maximum ambient temperature
60 ºC
Minimum ambient temperature
60 ºC
Pneumatic input connection
M5 x 0.8
Theoretical cylinder force, advance stroke (at 0.5 MPa)
245
Theoretical cylinder force, return stroke (at 0.5 MPa)
189
Maximum piston speed
500 mm/s
Type of cushioning
Rubber bumper
Minimum piston speed
50 mm/s
Lubrication
Non-lube
Number of pneumatic connections
2 pcs
Mode of operation
Double acting
Weight
0.384 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version