Product selection
×

Go to details
Part number

My account

×

Product catalogue

Modular Mounting type 2-port Solenoid Valve - JSXM

Your modular solution for FRL units

  • Connect it to your FRL unit - Modular connection type
  • Ease your installation - Coil orientation and blow port position can be selected
  • Save energy - Power consumption of only 6 watts.

And much more

  • Modular connection type for connecting to F.R.L. units
  • Flow rate up to 1300 l/min
  • Orifice diameter: 3.2 to 4 mm
  • Port size: 1/8" to 1/2"
  • Enclosure: IP67.

Configure your product

 
Size
Body Material
Seal Material
Port Size
Thread Type
Rated voltage
Electrical Entry
Coil Orientation
Blow Port Position
Oil-free Option