Product selection
×

Go to details
Part number

My account

×

Product catalogue

Speed Controllers, Stainless Steel, Simple Handle, Metal Body, Elbow - ASG New

No environment can stand up to it

  • Get environmental resistance - All stainless steel exterior design
  • Use it in high temperature applications - Maximum operating temperature of 150 °C
  • Gain compactness and lightness - Height of only 28.9 mm and weight of 12 g for the smallest model.

And much more

  • Stainless Steel 304 and 316
  • Port Size: M5, U10/32, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm & Ø 5/32" to Ø 1/2
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

 
Body Size
Control Type
Port Size
Applicable Tubing O.D.
Option