Product selection
×

Go to details
Part number

My account

×

Product catalogue

Pinch valve - LPV

Just a pinch

  • Achieve excellent resistance to contamination - Zero dead volume
  • Minimise pressure drop - Unobstructed flow path
  • Avoid damage to the tubing - Circular arc shape of tube clamp
  • Save energy - Power consumption of only 2 watts.

And much more

  • Applicable fluid: gas and liquid applicable to the tube
  • Tubing size: ø 3 to ø 6 mm
  • Operating pressure range: 0 to 0.2 Mpa
  • Power consumption: 2 W (2-port), 2.9 W (3-port)
  • 2 patterns of mounting: panel mounting or direct mounting
  • Valve type: 2-port (N.C., N.O) or 3-port (N.C. on one side, N.O. on one side).

Configure your product

 
Valve Type
Rated Voltage
Electrical Entry
Light
Tubing Size
Lead Wire Length