Product selection
×

Go to details
Part number

My account

×

Product catalogue

Rod type, ball screw (24 VDC) - LEY, LE2Y, LEY-X#, 25A-LEY

Your everyday pushing & pulling solution

  • Meet any pushing or pulling challenge – Rod design.
  • Boost your productivity & speed up your start-up – Battery-less absolute encoder. Up to 900 mm/s speed, 10000 mm/s² acceleration.
  • Work it any way – Selectable motor and mounting positions. High-precision type. Able to work horizontally or vertically. Many accessories for mounting variations.
  • Integrate seamlessly, operate effortlessly – Compatible with manifold controller, up to 16 axes. Automatic actuator detection.
  • Accommodate it in any location – Suitable for either secondary battery manufacturing or IP67 enclosure rating needs.

And much more

  • Body size: 16, 25, 32, 40
  • Stroke: 30 to 500 mm
  • Compatible encoders: battery-less absolute, incremental
  • Step or servo motor
  • Horizontal/Vertical workload: up to 100/46 kg.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

LEY-
Size
Motor Mounting Position
Motor
Lead Screw
Stroke
Motor Option
Rod End Thread
Mounting
Actuator Cable
Actuator Cable Length
Controller
I/O cabling for LEC controllers
Protocol
Suffix
Controller Mounting
I/O cabling for JXC Controllers & communication plug connector