Product selection
×

Go to details
Part number

My account

×

Product catalogue

Step Motor Controller with STO Sub-Function- JXC#F

Broader & safer control

  • Make the safety of your machine better – Safe Torque Off sub-function with SIL 3, SIL CL and PL e
  • Ease off your network – Only one unit for directly operating an electric actuator through a network
  • Enjoy IO-Link advantages with SMC – Your one supplier for your automation needs
  • Save money, time and labour – Simplified control systems.

And much more

  • Communication protocols: IO-Link , EtherCAT®, PROFINET, EtherNet/IP™
  • Compliant with EN 61508 SIL 3, EN 62061 SIL CL 3, EN ISO 13849-1 Cat. 3 PL e & EN 61800-5-2 STO, SS1-t
  • Compatible encoders: absolute, incremental
  • Compatible actuators: LEY/LEYG, LEFS/LEFB, LES/LESH, LER, LEL, LEP, LEH & LEM.

Configure your product

 
Driver Type
Driver Mounting
Actuator type
Table Accuracy
Bore Size
Bearing Type
Motor Mounting Position
Motor Type
Lead
Finger Option
Motor size
Max. rotating torque (Nm)
Lead screw type (For LEPY, LEPS)
Stroke
Rotation Angle