Product selection
×

Go to details
Part number

My account

×

Product catalogue

JSXD, Pilot Operated 2-Port Solenoid Valve

  • Applicable fluid: air, water, oil
  • Flow rate up to 2200 l/min (water)
  • Orifice diameter: 10 to 50 mm
  • Port size: 1/4" to 2"
  • Body material: stainless steel, brass, bronze and aluminium
  • Coil material: stainless steel
  • Enclosure: IP67.

Configure your product

 
Size
Valve Type
Body Material
Seal Material
Port Size
Thread Type
Rated voltage
Electrical Entry
Oil-free Option
Bracket