Product selection
×

Go to details
Part number

My account

×

Product catalogue

High purity air operated chemical liquid valve - JLV

Be surprised by the low particle generation

  • Reduce energy impact - Low particle generation
  • Save space - Reduced footprint, as narrow as 24 mm
  • Get great usage flexibility - Operating and back pressure up to 0.5 Mpa.

And much more

  • Applicable fluid: chemical liquid
  • Flow rates up to 4.3 l/min
  • Fittings integrated in the valve
  • Reduced footprint, as narrow as 24 mm in size JLV20
  • Operating and back pressure: 0 to 0.5 MPa.

Configure your product

 
Body Class
Valve Type
Fitting Type
Tubing Size
Pilot Port Thread