Product selection
×

Go to details
Part number

My account

×

Product catalogue

Circulating Fluid Temperature Controller, Standard Type - HRS

Improve the performance & reliability of your machine

  • Optimise the quality of your process – Great temperature stability, up to ±0.1 °C
  • Get that smart solution that will give you proactive control – Remote control to manage any anomalies or incidents
  • Adapt to a wide variety of applications – Cooling capacity from 1.1 kW up to 38 kW
  • Ease your control and maintenance – Advanced control functions and improved maintenance performance.

And much more

  • Circulating Fluid Temperature Controller. Water or Air-cooled
  • Cooling capacity: From 1.1 to 38 kW (50 Hz)
  • Temperature stability: ±0.1 °C to ± 1 °C
  • Set temperature range: -10-45 °C
  • With heating function and self-diagnosis
  • Serial communication
  • Compact and lightweight.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection