Product selection
×

Go to details
Part number

My account

×

Product catalogue

HF1B-AFM20-D to 40-D, Mist Separator

  • Available variations for non-standard environments: Food Manufacturing Industry
  • ISO 8573-1:2010 compliant
  • Nominal filtration rating 0.3 µm
  • Maximum flow rate up to 1100 l/min (ANR, 0.7MPa).

Configure your product

 
Body Size
Thread
Port Size
Mounting
Float type auto drain
Bowl type
Drain Port
Indicator
Flow Direction
Drain Cock w/Barb Fitting
Pressure Unit