Product catalogue
At SMC, we understand the critical role of fluid control in your industrial processes. That's why we offer specific solutions to ensure the seamless operation of your applications. Whether it involves dosing, filtration, regulation, or automation, SMC is your ideal partner for fluid control equipment.
SMC fluid control valves enable you to control the on/off flow of air, water, or oil. We provide valves made from materials like aluminium, stainless steel, bronze, brass, or resin, with port sizes ranging from M5 to 2 inches. These can be air-operated, directly operated, or pilot operated.
Our valves are suitable for various applications, including:
Achieve stable fluid quality with SMC industrial filters, which prevent nozzle clogging and production failures. Our range includes filters from 0.5 µm to 149 µm, with a maximum flow rate of 400 l/min. Our catalogue features cartridge, self-cleaning, suction, and bag type filters.
Industrial filters can be used in the following applications:
Our process pumps are designed to reliably transfer a variety of fluids in industrial processes. For space-constrained applications, we offer compact and lightweight pumps with a maximum discharge rate of 63 l/min, made from materials like polypropylene, PFA, aluminium, stainless steel, or PEEK.
Process pumps can be used in the following applications:
SMC positioners keep your valve or cylinder in a specific position, according to an input signal. We offer lever and rotary types, both featuring an integrated calibration function for easy installation and time-saving.
Positioners can be used in any application where valves or cylinders need to be kept in a certain position.
Developed for reliable use of chemical fluids, SMC high purity products include valves, regulators, fittings, and tubing. These products are suitable for different sectors, such as:
High purity products can be used in any application requiring chemical liquid flow control as well as where the total absence of contamination of the fluid to be vehiculated is required.
Not sure about which fluid control solution fits your installation best? Contact our experts for a personalized advice.