Product selection
×

Go to details
Part number

My account

×

Product catalogue

Flow Controller for Water – FC3W

Reliable and stable flow control, robust design

  • Get a linear flow rate – Dynamic control of water flow rate from a proportional electrical control signal
  • Make set point control reliable – ±5 % F.S. of flow rate control accuracy
  • Focus on environmental resistance – IP65 enclosure with M12 connector as standard.

And much more

  • Rated flow range: up to 16 l/min
  • Inputs/outputs: analogue current/voltage with external control stop input
  • Responsiveness: 10 s or less
  • Grease-free.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 0 to 10 of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

FC3W5---
Flow rate
Thread Type
Port Size
Input/Output
Option 1
Option 2
Operation Manual