Vacuum Manifold for Fieldbus System
ZKJ series vacuum manifold for fieldbus systems has been developed as the answer to all of the above. You can now benefit from the new SMC ZKJ vacuum manifold with PROFINET and IO-Link-enabled communication, together with the energy-saving function that results in an air consumption reduction of up to 90%. Moreover, M12 connectors lead to less wiring and installation, as well as setting time, thereby saving on costs. The IP65 enclosure makes this product suitable for a wide range of applications, regardless of dusty or moist environmental conditions.
Oops. If you want to see our video, you need to consent to the use of cookies. Simply click on the cookies setting and enjoy our Expertise in action.