Product selection
×

Go to details
Part number

My account

×

Product catalogue

Electric Vacuum Gripper for Collaborative Robots – ZXPE5

Pump your collaboration

  • Simplify your installation equipment – Integration of the peripherals for the vacuum gripper into a single unit
  • Improve the process control – Equipped diagnosis function and visual 360º indicator
  • Cut your costs – Three operation modes that optimise power consumption
  • Ease your tool change – Compliant with ISO9409-1-50-4-M6. Tool change just by securing 2 clamper bolts.

And much more

  • Compatible manufacturers: UNIVERSAL ROBOTS
  • Vacuum pump, atmospheric release valve, pressure monitor and suction cups are integrated, so it can be used simply by connecting an M8 connector
  • The number of vacuum pads can be configured: 1, 2 and 4:
    • Size Ø: 8, 10, 13, 16, 20, 25, 30, 32
    • Shape: flat, flat with rib, bellows, thin flat, multistage bellows
    • Material: NBR, silicone rubber (white & blue), urethane rubber, FKM
  • Diagnosis function that allows you to check the state of the product:
    • Compares the initial state and current state of vacuum pressure when not adsorbing a workpiece
    • Compares the factory default settings and current settings of the max. vacuum pressure.

Configure your product

 
Pad Flange Shape
Compatible Robot
Output Type
Pad Diameter
Pad Form
Pad Material
Attachment
Robot Connection Cable
Pressure Monitor Unit Specification
Manual Changer