Product selection
×

Go to details
Part number

My account

×

Product catalogue

D-Y7BA, Water Resistant 2 Colour Indication Style Solid State Switch, Direct Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: 24V DC Relay/PLC.
  • Power voltage: 24V DC (10 to 28V DC).
  • Load current: 5 to 40mA.
  • Applicable Actuator Series: CXS, MGQ, MVGQ, MGP, RSH.

Configure your product

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing 1 to 1 of 1 entries
Display 10 | 20 | 50 | 100
Details

Looking for products typically on stock? Click here for standard stocked items.

D-Y7BA
Lead Wire Length