Product selection
×

Go to details
Part number

My account

×

Product catalogue

Magnetically coupled rodless cylinder – CY3-Z

Magnetise your pneumatics

  • Save space in your machines – Movement driven by magnetic force avoids the use of a piston rod
  • Reduce your compressed air expenditure – Leak-free cylinder since no mechanical connection required
  • Benefit from weight reduction – Lightweight just 1.13 kg (Ø32 and 100 mm stroke).

And much more

  • Bore sizes (mm): 6, 10, 15, 20, 25, 32, 40, 50, 63
  • Strokes up to 5000 mm
  • Holding force up to 2256 N
  • Piston speed 50 to 500 mm/s
  • Rubber bumper cushion.

Configure your product

 
Bore Size
Port Thread
Stroke
  []