Product selection
×

Go to details
Part number

My account

×

Product catalogue

ISO Cylinder CP96

ISO means Service with SMC

  • Get the qualified assistance you need – Personalised and prompt advice from our experts
  • Put it to work the soonest – Produced & Stocked in Europe
  • Let the cylinder adapt to your application – Up to 30 rod end modifications available.

And much more

  • New types added: double rod, non-rotating and with lock unit
  • Rod boot option added for the standard type
  • Integrated function of the air cushion and the bumper
  • Bore sizes (mm): 32 ~ 125
  • Available variations for non-standard environments: ATEX, secondary batteries manufacturing
  • Strokes up to 2000 mm.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

55-CP96SB32-50C-XC65
Magnet
Mounting
Bore Size
Stroke
 
Rod

Rod end options

Heavy Duty Scraper
Tie Rod
Fluororubber Seal
Made of Stainless Steel (-XC68)
Made of Stainless Steel (-XC65)
Type of modification: 
Select the rod end modification.
None XA0 Rod End XA1 Rod End XA2 Rod End XA3 Rod End XA4 Rod End XA5 Rod End XA6 Rod End XA7 Rod End XA8 Rod End XA9 Rod End XA10 Rod End XA11 Rod End XA12 Rod End XA13 Rod End XA14 Rod End XA15 Rod End XA16 Rod End XA17 Rod End XA18 Rod End XA19 Rod End XA20 Rod End XA21 Rod End XA22 Rod End XA23 Rod End XA24 Rod End XA25 Rod End XA26 Rod End XA27 Rod End XA28 Rod End XA29 Rod End XA30 Rod End

Magnet
None
Mounting
B (Basic)
Bore Size
32 mm
Stroke
50
Rod
Single Rod
Rod End Options
None
Heavy Duty Scraper
None
Tie Rod
None
Fluororubber Seal
None
Made of Stainless Steel (-XC68)
None
Made of Stainless Steel (-XC65)
Made of Stainless Steel (Combination of -XC7 and -XC68)
Pressure medium
Compressed air
Maximum temperature of pressure medium
70 ºC
Maximum temperature of pressure medium with magnet
60 ºC
Minimum temperature of pressure medium
-20 ºC (no freezing)
Minimum temperature of pressure medium with magnet
-10 ºC (no freezing)
Maximum operating pressure
1.0 MPa
Minimum operating pressure
0.05 MPa
Proof pressure
1.5 MPa
Maximum ambient temperature
70 ºC
Maximum ambient temperature with magnet
60 ºC
Minimum ambient temperature
-20 ºC (no freezing)
Minimum ambient temperature with magnet
-10 ºC (no freezing)
XC7
Double-acting cylinder with cushioning adjustable at both ends, single piston rod
Number of pneumatic connections
2 pcs.
Pneumatic input connection
G 1/8
Pneumatic exhaust connection
G 1/8
XC6A
2059A_en.jpg
XC6B
Symbol43.jpg
Mode of operation of drive
Double acting
Theoretical cylinder force, advance stroke (at 0.5 MPa)
402 N
Theoretical cylinder force, return stroke (at 0.5 MPa)
346 N
Maximum piston speed
1,000 mm/s
Piston rod end
Male thread
Male thread of rod end
M10 x 1.25
Tolerance of torsion
Air cushion on both ends + Bumper cushion
Usable tubing material
PU
Subfamily
CP96S(D), ISO 15552 Cylinder, Double Acting, Single/Double Rod with Air cushion on both ends and Bumper cushion
Eclass code
Eclass version
Unspsc number
Unspsc version