Product selection
×

Go to details
Part number

My account

×

Product catalogue

Power Clamp Cylinder – CKZ5T

Designed to clamp anywhere

  • Minimise the required space – Just 343 mm of length and 131.2 mm of width (Ø 63)
  • Reduce the moment of intertia in your robot arm – As low as 3.3 kg (Ø 63)
  • Rely on it – Clamping force up to 4000 N.

And much more

  • Bore sizes (mm): 50, 63
  • Spatter-proof construction
  • 9 types of arm opening angles available: 15°, 30°, 45°, 60°, 75°, 90°, 105°, 120°, 135°
  • Turck and P&F proximity sensors available.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection