Product selection
×

Go to details
Part number

My account

×

Product catalogue

CHN, Hydraulic Cylinder with Nominal Pressure 7MPa

  • Light weight.
  • Nominal pressure: 7 MPa
  • Bore size (mm): 20,25,32,40
  • Standard strokes (mm): 25 to 800
  • 5 mounting types
  • Auto switch capable

Configure your product

CHN-
Mounting
Bore Size
Stroke
 
Auto Switch
Lead Wire or Prewired Connector
Number
Auto Switch Mounting Bracket