Product selection
×

Go to details
Part number

My account

×

Product catalogue

Stainless Steel Cylinder - CG5-S & CJ5-S

Spotless performance

  • Use it in food, beverage and medical equipment – Non-toxic additives
  • Prevent water from entering the cylinder – Special scraper
  • Extend the life of the product – The cylinder can be disassembled to replace seals.

And much more

  • Bore sizes (mm): 10 ~ 100
  • Strokes up to 400 mm
  • Two types of seal material, NBR or FKM, can be selected to accommodate the application
  • 5 different types of mounting.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Select the values from the dropdown lists and filter the articles containing those characters on the item number. This is not an exact search, please check "product details" or use the "compare" function for further article information.

Stocked Items could be subject to change without prior notice.

Showing ? to ? of ? entries
Display 10 | 20 | 50 | 100
Details
Your search returned no results

Looking for products typically on stock? Click here for standard stocked items.

CDG5BA63TFSV-75
Magnet
Mounting
Style
Bore Size
Thread
Seal Material
Stroke
 
Auto Switch
Lead Wire or Prewired Connector
Number

Rod end options


Magnet
D (Built-in)
Mounting
B (Basic Style)
Style
A (Non-lube Air Cushion)
Bore Size
63 mm
Thread
TF (G Ports)
Seal Material
V (FKM)
Stroke
75
Auto Switch
None
Lead Wire or Prewired Connector
0.5m (Or None in the Case of No Switch)
Number
2 pcs. (Or None in the Case of No Switch)
Rod End Options
None
Temperature Resistance
None
Pressure medium
Air
Maximum temperature of pressure medium with magnet
60 ºC
Minimum temperature of pressure medium with magnet
-10 ºC
Maximum operating pressure
1.0 MPa
Minimum operating pressure
0.05 MPa
Proof pressure
1.5 MPa
Maximum ambient temperature with magnet
60 ºC
Minimum ambient temperature with magnet
-10 ºC
Number of pneumatic connections
2 pcs.
Pneumatic input connection
G 1/4
Mode of operation of drive
Double acting
Maximum piston speed
1000 mm/s
Piston rod end
External thread
Geometric form of the piston rod
Round piston rod
Male thread of rod end
M18 x 1.5
Minimum piston speed
50 mm/s
Weight
3.295 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version