Product selection
×

Go to details
Part number

My account

×

Product catalogue

Round Air Cylinder - CM2

The all-rounder

  • Fit CM2 to your application requirements – big range of variations
  • Reduce the total length – when using female rod end and/or with boss-cut type
  • Improve your mounting freedom – Various mounting bracket options.

And much more

  • Bore sizes (mm): 20, 25, 32, 40
  • Standard strokes up to 300 mm
  • Rubber cushion or air cushion
  • Auto switch capable.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

CM2R-Z
Magnet
Type
Mounting Style
Bore Size
Stroke
 
Cushion
Rod End Thread
Rod End Bracket
Auto Switch
Lead Wire or Prewired Connector
Number

Rod end options