Product selection
×

Go to details
Part number

My account

×

Product catalogue

Angle Seat Valve – JSB

Boost flow rate and minimise losses

  • Achieve a high flow rate while minimising pressure losses – Optimised valve body flow path profile
  • Reduce costs – Long service life up to 10 million cycles
  • Save space – As small as 121.3 mm in height.

And much more

  • Applicable fluid: air, water, steam
  • Flow rate up to 87.5 (Cv factor)
  • Port size: 3/8" to 2"
  • Body material: stainless steel 316L
  • Actuator material: stainless steel 304.