Product selection
×

Go to details
Part number

My account

×

Product catalogue

25A-CY3B, Rodless Cylinder, Magnetically Coupled, (Basic)

  • Compatible with battery manufacturing
  • Magnetically coupled rodless cylinder
  • Basic Type
  • Bore sizes (mm): 6, 10, 15, 20, 25, 32, 40, 50, 63
  • Maximum operating pressure:   0.7MPa
  • Ambient temperature:   -10 to 60°C.

Configure your product

25A-CY3B-
Bore Size
Port Thread
Stroke