Product selection
×

Go to details
Part number

My account

×

Product catalogue

25A-AF20-D to AF60-D, Air Filter

  • Compatible with battery manufacturing
  • ISO 8573-1:2010 compliant
  • Nominal filtration rating 5 µm
  • Maximum flow rate up to 15000 l/min (ANR, 0.7MPa).

Configure your product

25A-AF--D
Body Size
Thread
Port Size
Mounting
Flow Direction
Pressure Unit