My profile
My account
×
Basket
Favourites
Project Books
My profile
Bore size
-- Pick an Option --
4
6
10
12
16
20
25
32
40
50
63
80
100
125
140
160
180
200
Cylinder acting
-- Pick an Option --
Single acting
Double acting
Rod type
-- Pick an Option --
Single Rod
Double Rod
Stroke type
-- Pick an Option --
Standard
Intermediate stroke with spacer
Intermediate stroke with exclusive body
Dual stroke
Adjustable stroke
Cylinder stroke
-- Pick an Option --
5 to 100 mm (depending on the bore size)
101 to 300 mm (depending on the bore size)
Cylinder type
-- Pick an Option --
None
Non-rotating cylinder
Cylinder with end lock
Smooth cylinder
Axial piping
Anti lateral load
High offset load capacity
Low speed
High durability
Lube-retainer
Special environment
-- Pick an Option --
Not required
ATEX
Water resistant cylinder
Clean room
Dust resistant
Battery manufacturing