Product selection
×

Go to details
Part number

My account

×

SMC SISTEMA library

Get information on safety related parameters for our products

SISTEMA is a safety integrity software tool for the evaluation of machine applications provided by the IFA (Institute for Occupational Safety and Health of the German Social Accident Insurance). This free of charge software wil help you calculating your safety function. More information can be found on the DGUV website.

SMC provides you SISTEMA libraries (Version 2) with safety related parameters for SMC products as download.

SISTEMA library file

Included languages: EN, FR, IT, ES, DE
File type: ZIP
File size: 0,387 MB
Last update: 2025-03-25

If you need SMC SISTEMA files in the previous version 1, please contact SMC directly. Online request form.

Showing 51 to 83 of 83 entries
Display 10 | 20 | 50 | 100
Models Description Instruction Manual Declaration of conformity Reliability Data
(B10 / B10d)
Drawings
SY3000/5000/7000 5 Port Solenoid Valve Plug-in Type
SY31(0,3)1-X350 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · SY-X350
SY3200-X25 5 Port Solenoid Valve Plug-in Type
SY5(A,B,C)-X67 3 Port Valve with Spring Return Spool · SY-X67
SY5000-X310 5 Port Solenoid Valve Plug-in Type with Pressure Detection Option · SY-X310
SY5000-X49 5 Port Solenoid Valve Plug-in Type
SY5100-X30/X31 5 Port Solenoid Valve with Spool Detection
SY5100-X74 5 Port Solenoid Valve Plug-in Type
SY5200-X25 5 Port Solenoid Valve Plug-in Type with Detent · SY-X25
SY7000-X323 5 Port Solenoid Valve Plug-in Type
SY7200-X25 5 Port Solenoid Valve Plug-in Type
VG342-X87 Monitored Valve for Use in Safety Related Systems
VHS-A/-B Pressure Relief 3 Port Valve with Locking Holes (Single/Double Action)
VHS-D Pressure Relief 3 Port Valve with Locking Hole
VM-X207A 2/3 Port Manual Locking Mechanical Valve
VM100-A/VM200-A 2/3 Port Mechanical Valve
VM1000 Micro Mechanical Valve
VM430 3 Port Mechanical Valve
VNB-X700 Pressure Relief 3 Port Valve with Locking Holes
VNB-X717 Air Operated Process Valve (universal porting)
VP300/500/700 3 Port solenoid valve
VP500-700-X555 Residual pressure relief valve with direct monitoring and soft start function
VP500-700-X585 Monitored Dump Valve for Use in Safety Related Systems
VP500/700-X536/X538 Monitored Dump Valve for Use in Safety Related Systems
VP546/746 Residual Pressure Release Valve for use in Safety Related Systems
VPA-X665 3 Port Air Operated Valve
VR12#0(F) Shuttle Valve
VR1211F AND Valve with One-touch Fittings
VR51 Two Hand Control Valve
VT307/VO307 Direct operated Poppet Type
VZM500 Mechanical Valve
XT34-303-# Pilot Check Valve with State Detection
XTO Pilot Check Valve

Please note that some SMC SISTEMA files may be in processing at this time. If you can’t find the product you are looking for in the list above, please contact your local SMC sales representative for more information.