Electronics Industry
Photovoltaic Industry
Transfer
Low Vacuum
ZKJ
Industry Solutions
Product catalogue
ZKJ
PROFINET communication for remote batch setting/monitoring of up to 16 ejectors
Energy saving function, with up to 90 % air consumption reduction
Suction flow rate up to 74 l/min with a vacuum pressure of -89 kPa
Prevents work pieces from dropping suddenly when the power goes out or is turned off
Exhaust specifications: port exhaust, high-noise reduction silencer
IP65 enclosure and M12 connector.