CE
Profile
0
Basket
0
Products
Products
EU Directives
EU Directives
RoHS Directive
RoHS Directive
Declaration of Conformity
Declaration of Conformity
Installation & Maintenance
Installation & Maintenance
Operation Manuals
Operation Manuals
Configuration Files
Configuration Files
Electric Actuator Controller Files
Electric Actuator Controller Files
Pneumatic Symbols
Pneumatic Symbols
Actuators
Actuators
Air Cylinders
ISO Cylinders
Linear Actuators
Guided Actuators
Grippers & Escapements
Rotary Actuators
Rodless Actuators
Specialty Actuators
Actuator Accessories
J Cylinders
Magnetic gripper MHM-X6400
Compact cylinder with linear guide MXZ
Centring unit MACM
Air slide table MXQ-Z
Electric Actuators
Electric Actuators
Sliders
AC Servo Sliders
Rod & Guided Rod
AC Servo Rod & Guided Rod
Slides Tables
Rotary Table
Grippers
Miniature
Controllers & Drivers
Electric Actuators
Step motor controller JXC#1
Multi-axis step motor controller JXC92/73/83/93
Directional Control Valves
Directional Control Valves
Pilot Operated 4/5 Port Solenoid Valves
Pilot Operated 3 Port Solenoid Valves
Direct Operated 3/4/5 Port Solenoid Valves
Safety Pressure Release Valves (ISO 13849-1)
Fieldbus System
Air Operated Valves
Mechanical Valves / Hand Valves
ISO Valves
NAMUR Valves: 3 Port / 5 port / Hygienic
Accessories - Mufflers
Serial Interface Solutions
EX600-W Series Wireless Fieldbus System
Safety Valves
Residual Pressure Relief 3 Port Solenoid Valve VP517
Airline Equipment
Airline Equipment
Combination Units
Filter-Regulators
Modular and in-line filters
Regulators
Lubricators
Specialty Regulators
Pressure Gauge
Air Dryers
Main line air filters
Auto Drain Valve
Blow Guns / Nozzles
Silencers / Exhaust Cleaners
Fittings & Tubings
Fittings & Tubings
Fittings
Flow Control Equipment
Tubing
Manifolds
Quick Couplers
Check Valves
Accessories
Air saving speed controllers AS-R & AS-Q
Speed controllers with push-lock system AS-A & AS-FS
Vacuum Products
Vacuum Products
Vacuum Pads
Vacuum Ejectors
Vacuum Filters
Vacuum Switches
Vacuum Regulators
Vacuum Saving Valve
Other Vacuum Equipment
Vacuum pad ZP3P
Vacuum Ejector ZK2
Multi-stage ejector ZL112A
Non-contact Gripper XT661
Fluid Control Equipment
Fluid Control Equipment
Process Valves
Process Pumps
High Purity Products
Industrial Filters
Electro-Pneumatic Positioners
Water Equipment
Angle Seat Valve
Sensors & Switches
Sensors & Switches
Pressure Switches
Vacuum Switches
Flow Switches
Auto Switch
High-Precision Digital Pressure Switch - ISE7 series
Sensors & Switches
Positionssensor D-MP
Static Control
Static Control
Bar Ionizers
Nozzle Ionizers
Fan Ionizers
ZVB, Desktop Duster Box
Sensors
Fittings & Tubing
Ionizers
Temperature Control
Temperature Control
Circulating Fluid Temperature Controller
Thermoelectric Bath
Temperature Control System for Chemical Liquids
IDH, Thermo-dryer
Thermo-chillers
Thermo-con HECR
High Vacuum Products
High Vacuum Products
Angle and In-line Valves
Slit Valves
XVD2, High Vacuum Valve, Smooth Vent
XSA, Normally Closed, High Vacuum Solenoid Valve
Clean Room Products
Clean Room Products
Actuators
Airline Equipment
Connectors
Clean Room
Atex Products
Atex Products
Actuators
Directional Control Valves
Airline Equipment
Fluid Control Equipment
Sensors & Switches
ATEX Products
AP Tech process gas equipment
AP Tech process gas equipment
Standard Stocked Items
Standard Stocked Items
New Products
New Products
Engineering Tools
Engineering Tools
Solutions
Solutions
Automotive
Automotive
Electronics
Electronics
Photovoltaik
Food
Food
Cheese
Snack
Beverage
Beer
Life Science
Life Science
Pharmaceutical
Medical Technology
Analytical technology
Mining/Resources
Mining/Resources
Packaging
Packaging
Energy Efficiency
Energy Efficiency
IO-Link Communication
IO-Link Communication
Industry 4.0
Industry 4.0
Training Systems
Training Systems
Machinery Safety
Machinery Safety
Innovations
Innovations
Customized Solutions
Customized Solutions
Customized Services
Customized Services
News & Events
News & Events
News
Newsletter
About Us
About Us
SMC Corporation
Unternehmensgeschichte
SMC CEE Group
Vyškov Factory
Contact
Products
Actuators
ISO Cylinders
Linear Actuators
Guided Actuators
Grippers & Escapements
Rotary Actuators
Rodless Actuators
Specialty Actuators
Actuator Accessories
Electric Actuators
Sliders
AC Servo Sliders
Rod & Guided Rod
AC Servo Rod & Guided Rod
Slides Tables
Rotary Table
Grippers
Miniature
Controllers & Drivers
Directional Control Valves
Pilot Operated 4/5 Port Solenoid Valves
Pilot Operated 3 Port Solenoid Valves
Direct Operated 3/4/5 Port Solenoid Valves
Safety Pressure Release Valves (ISO 13849-1)
Fieldbus System
Air Operated Valves
Mechanical Valves / Hand Valves
ISO Valves
NAMUR Valves: 3 Port / 5 port / Hygienic
Accessories - Mufflers
Airline Equipment
Combination Units
Filter-Regulators
Modular and in-line filters
Regulators
Lubricators
Specialty Regulators
Pressure Gauge
Air Dryers
Main line air filters
Auto Drain Valve
Blow Guns / Nozzles
Silencers / Exhaust Cleaners
Fittings & Tubings
Fittings
Flow Control Equipment
Tubing
Manifolds
Quick Couplers
Check Valves
Accessories
Vacuum Products
Vacuum Pads
Vacuum Ejectors
Vacuum Filters
Vacuum Switches
Vacuum Regulators
Vacuum Saving Valve
Other Vacuum Equipment
Non-contact Gripper XT661
Fluid Control Equipment
Process Valves
Process Pumps
High Purity Products
Industrial Filters
Electro-Pneumatic Positioners
Water Equipment
Sensors & Switches
Pressure Switches
Vacuum Switches
Flow Switches
Auto Switch
Static Control
Bar Ionizers
Nozzle Ionizers
Fan Ionizers
ZVB, Desktop Duster Box
Sensors
Fittings & Tubing
Temperature Control
Circulating Fluid Temperature Controller
Thermoelectric Bath
Temperature Control System for Chemical Liquids
IDH, Thermo-dryer
High Vacuum Products
Angle and In-line Valves
Slit Valves
XVD2, High Vacuum Valve, Smooth Vent
XSA, Normally Closed, High Vacuum Solenoid Valve
Clean Room Products
Actuators
Airline Equipment
Connectors
Atex Products
Actuators
Directional Control Valves
Airline Equipment
Fluid Control Equipment
Sensors & Switches
AP Tech process gas equipment
Standard Stocked Items
New Products
Engineering Tools
Solutions
Automotive
Electronics
Food
Cheese
Snack
Beverage
Beer
Life Science
Pharmaceutical
Medical Technology
Analytical technology
Mining/Resources
Packaging
Energy Efficiency
IO-Link Communication
Industry 4.0
Training Systems
Machinery Safety
Innovations
Customized Solutions
Customized Services
News & Events
SMC News & Events
News
Newsletter
About Us
Unser Unternehmen
SMC Corporation
Unternehmensgeschichte
SMC CEE Group
Vyškov Factory
Contact
Europe
Austria
Belgium - Dutch
Belgium - French
Bulgaria
Croatia
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Ireland
Italy
Latvia
Lithuania
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland - French
Switzerland - German
Switzerland - Italian
Turkey
Ukraine
United Kingdom
×
×
No selected elements
×
You must select at least one product
Product selection
×
Go to details
Part number
Add to basket
Barcode Scanner
×
My account
×
Basket
Favourites
Project Books
My profile
Home
Products
Fittings & Tubing
Flow Control Equipment
Speed Controllers
Air Saving - AS-R/Q
With Push-lock, Simplified Set-up
Fittings & Tubing
Product catalogue
With Push-lock, Simplified Set-up
Port Size: 1/8, 1/4, 3/8, 1/2
Applicable Tubing O.D.: Ø 6 to Ø 12 mm and Ø 1/4" to Ø 1/2"
Operating Pressure Range: 0.3 to 0.7 MPa.
Advanced search
Adjustment
Push-lock knob
Standard knob
With flat head screwdriver
With special tool (tamper proof)
Applications
Compact
Air saving
Corrosion resistant
Clean room
Spatter proof
Drop prevention
High-speed
Finer adjustment
Large flow
Connection
One-touch fitting
Threaded port
Body material
Resin
Metal
Port size
M3
M5
1/8
1/4
3/8
1/2
3/4
1
1 1/4
1 1/2
2
10-32 UNF
Connection thread
M
R
NPT
G
Uni
Applicable tubing O.D. (Ø)
2 mm
3.2 mm
4 mm
6 mm
8 mm
10 mm
12 mm
16 mm
1/8”
5/32”
1/4”
5/16”
3/8”
1/2”
Type
Elbow
Universal
In-line
Dual
Categories
Actuators
Linear Actuators
Guided Actuators
Grippers, escapements & EOAT for Collaborative Robots
Rotary Actuators
Rodless Actuators
Clamp Cylinders
Hydraulic Cylinders
Specialty Actuators
Actuator Accessories
Electric Actuators
Slider Types
Rod Types
Slide Tables
Rotary Tables
Grippers & EOAT for Collaborative Robots
Controllers
Directional Control Valves
Pilot Operated 3 Port Solenoid Valves
Direct Operated 3/4/5 Port Solenoid Valves
Safety Pressure Release Valves (ISO 13849-1)
Fieldbus System
Air Operated Valves
Mechanical Valves / Hand Valves
NAMUR Valves: 3 Port / 5 port / Hygienic
Silencers & Exhaust Cleaners
Airline Equipment
Air Management System
Air Combination Unit
Filters
Regulators
Electro-Pneumatic Control Equipment
Lubricators
Filter Regulators
Soft Start-up Valves
Pressure Relief Valves
Accessories/Attachments
Pressure Gauges
Pressure Boosters and Tanks
Air Dryers
Auto Drain Valves
Silencers & Exhaust Cleaners
Blow Guns & Nozzles
Stand-by Valve
Compressor
Fittings & Tubing
Fittings
Flow Control Equipment
Tubing
Manifolds
Quick Couplers
Check Valves
Vacuum Products
Vacuum Pads
Vacuum Ejectors
Vacuum Filters
Vacuum Switches
Vacuum Regulators
Vacuum Saving Valve
Other Vacuum Equipment
EOAT for collaborative robots
Compressor
Fluid Control Equipment
Process Valves
Process Pumps
High Purity Products
Industrial Filters
Positioners
Electro-Pneumatic Control Equipment
Water Equipment
Sintered Metal Elements
Sensors & Switches
Pressure Switches
Vacuum Switches
Flow Sensors
Auto Switch
Temperature & Humidity Switch
Static Control
Bar Ionizers
Nozzle Ionizers
Gun Ionizer
Fan Ionizers
Desktop Duster Box
Sensors
Fittings & Tubing
Temperature Control
Circulating Fluid Temperature Controller
Thermoelectric Bath
Temperature Control System for Chemical Liquids
Air Temperature Controller
High Vacuum Products
Angle and In-line Valves
Slit Valves
Smooth Vent
Solenoid Valves
Safety Solutions
VP500/700-X536, Single Residual Pressure Release Valve
VP544/744-X538, Dual Residual Pressure Release Valve, 3 port Solenoid Valve, ISO13849-1
VP544/744-X555/585, Dual Residual Pressure Release Valve with Soft Start-up Function, ISO13849-1
VG342-X87, Dual Residual Pressure Release Valve, 3 port Solenoid Valve, ISO13849-1
VR51, Two Hand Control Valve
Other Safety Related Products
ATEX Products
Actuators
Directional Control Valves
Airline Equipment
Fluid Control Equipment
Sensors & Switches
ATEX Catalogue
Clean Room Products
Actuators
Airline Equipment
Fittings & Tubing
Fluid Control Equipment
Battery Manufacturing
Actuators
Fittings and Tubing
Vacuum Products
Electric Actuators
Airline Equipment
Fluid Control Equipment
Sensors & Switches
Directional Control Valves
Do you want to see more clearly the differences between products?
Click here to compare results
No results found that matches your search criteria