Automotive Industry
Flow Controls and Others
AS (Standard - w/Built-in One-touch Fitting)
With Compact Indicator, Elbow – AS*2*1FS-A
Industry Solutions
Product catalogue
With Compact Indicator, Elbow – AS*2*1FS-A
Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
Applicable Tubing O.D.: Ø 2 to Ø 16 mm and Ø 1/8" to Ø 1/2"
Operating Pressure Range: 0.1 to 1 MPa.