Product selection
×

Go to details
Part number

My account

×

Product catalogue

VXFA2, 2 Port Air Operated Valve For Dust Collector

Our latest dust collector, 2 port solenoid or air operated valve, VXF Series, is now available with a wide range of port sizes from ¾" to 4" to accommodate the large bore market and industries such as iron and steel. With direct and flange piping, the VXF Series can be used in any system or industrial plant of any scale. A double diaphragm guarantees a high speed response. Its large opening sizes result in large discharge flow rates and its low minimum operating pressure allows low compressor power consumption. The VXF Series' renewed construction has extended the service life and reduced its operating noise, whilst consuming low energy of just 4.5W in most models. It has its own six or ten output controller, VXFC, featuring a dual pulse function that improves the dusting efficiency of the bag filter and is able to interrupt operations from an external switch.

Configure your product

VXFA2
Port Size
Piping
Material/Silencer
Port Thread