Product selection
×

Go to details
Part number

My account

×

Product catalogue

VR21, Transmitter - Time Delay Valve

  • Supply pressure: 0 to 1.0 MPa
  • Signal pressure: 0.25 to 0.8MPa
  • Time delay: 0.5 to 60s
  • Operating and fluid temp: -5° to 60°C (no freezing)
  • Effective area (mm²): 2,5

Configure your product

 
Thread