Product selection
×

Go to details
Part number

My account

×

Product catalogue

Air Temperature Controller, Thermo-dryer - IDH

  • Outlet air temperature adjustment range: 15 to 30 °C
  • Outlet air temperature stability: ±0.1 °C
  • Outlet air set pressure range: 0.15 to 0.85 MPa
  • Outlet air pressure dew point: 10 °C
  • Nominal filtration rating: 0.01 µm.

Configure your product

 
Size
Combination of built-in products
Option