Product selection
×

Go to details
Part number

My account

×

Product catalogue

SX10, 2 Port High Speed Valve

  • High speed response: ON at 0.45 ms, OFF at 0.4 ms.
  • Long service life: 5 billion cycles.
  • Low power consumption: 4W.
  • High frequency: 1200Hz.
  • Mounting types: quick disconnect and screw mount type.

Configure your product

 
Valve Mounting
Filter
Flow Rate/Operating Frequency
Lead Wire