Product selection
×

Go to details
Part number

My account

×

Product catalogue

2 Finger Gripper, Parrallel Style, Standard - 25A-MHF2

  • Compatible with battery manufacturing
  • Maximum gripping force per finger 141 N at 0.5 MPa
  • Double acting
  • Repeatability: ±0.05 mm
  • Max. operating frequency: 120 c.p.m.

Configure your product

 
Bore Size
Opening and Closing Stroke
Body Option
Auto Switch
Lead Wire or Prewired Connector
Number