Product catalogue
CH series hydraulic cylinders are available in compact, round body, JIS or tie-rod types. Nominal pressure ranges from 3.5MPa to 16MPa. Bore sizes are available, depending on the series, from 20 to 160. Auto switches are available on most models.
The MRQ provides linear and rotary motion either simultaneously or alternately. It meets many handling applications, is simple to use, and when combined with SMC grippers, provides combined motions for picking, transferring, and rotation. Available in 32 and 40mm bores with strokes from 5 to 100mm; rotation from 90° to 180°. Connection ports are available on both sides of the cylinder, as well as end-of-stroke sensing for all positions.
The specialty regulator series VBA is a booster regulator that saves money and energy by increasing the main line pressure up to two times. The booster regulator, when connected to air supply line, increases pressure up to two times and the main air supply pressure may be set low. Desired pressure increase can be easily adjusted.
Following automotive industry requests for an ATEX approved, air operated valve for use with either water or chemical based products, SMC - the world leaders in pneumatic technology - are pleased to launch their new Series VCC valve range.With their lightweight resin body manifold construction this new valve range has been designed for both ease of maintenance and cleaning. Using a simple one-touch fittings and a clip system it is possible to add or remove a valve without the need to replace the piping and thanks to its improved sealing, residual liquid inside the valve is reduced accordingly. Additional benefits of this improved sealing have also shown in impressive valve performance of up to 5 million cycles when used with paint and 10 million cycles for air. Fully ATEX compliant, Series VCC valves are ideal for applications that require the separation of fluids such as paint and cleaner or pilot air and main fluid.Designed for use with SMC´s stainless steel fittings range Series VCK, which includes straight, 40º swivel elbow and 90º swivel elbow type fitting options, this valve and fitting combination ensures that excellent space saving can be achieved.