Product selection
×

Go to details
Part number

My account

×

Product catalogue

2 Finger Gripper, Angular Style, Small Size - MHCM2-7S

  • Maximum gripping moment 0.017 Nm at 0.5 MPa
  • Opening angle from 20° to -7°
  • Single acting
  • Repeatability: ±0.02 mm
  • Max. operating frequency: 180 c.p.m.

Configure your product

 
Bore Size