
Product catalogue
Applications that call for precise movement ranging from 10-150mm (1/2-6") typically require a cylinder and a precision guide. The MXS accomplishes this by integrating a cross roller bearing with a guide and two small air cylinders for compact force generation. The MXS is available in six sizes each with set stroke lengths and is standard with auto switch capability. Stroke adjustments are available for extend, retract, or both in ranges of 0-5mm, 0-15mm, and 0-25mm. In addition, there are many other standard options that include, shock absorbers, end lock, axial piping, and buffer.
We are pleased to introduce the improved MXH-Z Series compact slide table. This new model incorporates a highly rigid linear guide, which generates increased allowable momentum of up to 240% and makes it suitable for use in applications where the workpiece is a long distance away. Flexible and lightweight, the MXH-Z Series is available in bores from 6 to 20mm with the ability to be mounted in four directions and piped in three directions.Extremely accurate, due to its high travelling parallelism, the slide table is particularly useful in applications involving transport and positioning and in limited space applications like dispensers. The option to directly mount D-M9* round auto switches also reduces labour costs.
The MXF is a low profile slide table that utilizes a rigid guide that is mounted parallel to an air cylinder. The actuator is equipped with location holes for quick and easy mounting changes of tools or fixtures. The height of the MXF slide table is 54% to 67% less than the MXS series.
The MXP is ideal for applications that require high precision movement in short travel situations. The precision slide table has a machined guide with very tight tolerances that operates in conjunction with highly accurate recirculating ball bearings. This slide is capable of achieving parallelism within 0.02mm and non-rotation accuracy as low as 0.03 degrees. Two of the mounting surfaces allow work to be held to a tolerance +/-0.05mm plus the tolerance of the work piece. The slide contains two pistons that operate independently to supply the movement of the actuator.
The MXY series is a long-stroke type of the series MXP air slide table. The MXY comes with a built-in magnetically coupled rodless cylinder. Integrated with a linerar guide, the MXY provides a rigid, compact and lightweight design.
The MXW is a long stroke slide table designed for strokes up to 10 inches (300mm). Stroke adjustment is standard with optional shock absorbers. The rigid table makes the MXW ideal for precise transfer of loads.
New slide table offers total flexibility and real cost saving benefits. Following the success of our popular Series MXQ Air Slide Table, our R&D experts have developed this product even further with the launch of our new, completely reversible, Series MXQR. Previously, customers ordering an MXQ had to specify, at the time of their order, the exact side they wanted the adjuster and piping to be located. This made any last minute changes to the design specifications difficult to accommodate, often resulting in delays or the need to hold duplicate stocks. However, with our new Series MXQR, this issue is now a thing of the past as this innovative range of slide tables is completely reversible – a standard version and a symmetrical version in just one product. Available in a range of bore sizes from 6mm to 25mm and with various cushion options, this air operated, double acting, slide table really does offer total flexibility and real cost saving benefits.