Product selection
×

Go to details
Part number

My account

×

Product catalogue

Secondary Battery - 25A-LEY

  • Compatible with battery manufacturing
  • Body size: 16, 25, 32 and 40 mm
  • Stroke: 30 to 500 mm
  • Step and servo motor types
  • Copper and zinc free (Except some accessories)
  • Grease can be use in a dew point as low as -70 ºC.

Configure your product

25A-LEY-
Size
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Motor Option
Rod End Thread
Mounting
Actuator Cable type
Cable length
Controller/Driver Type
I/O cabling for LEC controllers
Protocol
Suffix
Controller/Driver Mounting
I/O cabling for JXC Controllers & communication plug connector