
Product catalogue
We are proud to introduce our Series CM2-Z round air cylinder. This new model delivers improved assembly time and reduced maintenance costs thanks to the auto-switch position, which can be altered by the loosening of just one screw. The addition of a transparent auto switch bracket provides improved visibility of the status of the switch and the Series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). With a wide range of mounting brackets available, the CM2-Z also delivers greater mounting flexibility, making it ideal for use in applications such as pick and place, positioning and clamping.
The C76 series air cylinders offer a simple, space saving design with high dimensional accuracy, making these cylinders very easy to use. Large spanner flats on the rod and head covers greatly simplify their installation and positioning. Low friction and the standard elastomer cushion rings allow piston speeds up to 1500mm/sec. Greater side loads are allowed due to the close tolerance of the piston rod in the front-end bush.
Requests for a compact, lightweight, clean profiled air cylinder for use in general automation applications have been answered with the launch of our new Series CM3 range. Developed from our popular Series CM2 models, our R&D engineers have made the CM3 cylinders up to 66mm shorter and 21% lighter, without any reduction in operational performance, when compared to our CM2 range. Available in 20, 25, 32 and 40mm bore sizes, with pivoting single clevis, trunnion mounting and female thread end options as standard, the new CM3 range, which uses shock resistant tubing, offer the perfect solution when used with our small, dual colour D-M9*W autoswitches.