Model
-- Choose an option --
NT-015A (Rod End Nut: CA1, CG1, CM2, CQ2, CS1, CU, MB - Size: CJ2: 16 mm CQ2: 12,16 mm CU: 16,20 mm)
NT-02 (Rod End Nut: CA1, CG1, CM2, CQ2, CS1, CU, MB - Size: CG1/CM2/CQ2/NCQ2: 20 mm CU: 25 mm)
NT-03 (Rod End Nut: CA1, CG1, CM2, CQ2, CS1, CU, MB - Size: CG1/CM2: 25,32 mm CQ2/NCG: 25 mm MB/CU/NCQ2: 32 mm)
NT-04 (Rod End Nut: CA1, CA2, CNA2, CG1, CM2, CQ2, CS1, CU, MB - Size: CA1/CA2/CNA2/CM2/MB/NCQ2: 40 mm CQ2: 32,40 mm)
NT-05 (Rod End Nut: CA1, CA2, CNA2, CG1, CM2, CQ2, CS1, CU, MB - Size: CA1/CA2/CNA2/CG1/CQ2/MB/NCG/NCQ2: 50,63 mm)
NT-08 (Rod End Nut: CA1, CA2, CNA2, CG1, CM2, CQ2, CS1, CU, MB - Size: CA1/CA2/CNA2/CG1/CQ2/MB/NCQ2: 80 mm)
NT-10 (Rod End Nut: CA1, CA2, CNA2, CG1, CM2, CQ2, CS1, CU, MB - Size: CA1/CA2/CNA2/CG1/CQ2/MB/NCQ2: 100 mm)
NT-G04 (Rod End Nut: CA1, CG1, CM2, CQ2, CS1, CU, MB - Size: CG1: 40 mm)
NT-12 (Rod End Nut: CA1, CG1, CM2, CQ2, CS1, CU, MB, CLS - Size: CS1: 125,140 mm)
NT-16 (Rod End Nut: CA1, CG1, CM2, CQ2, CS1, CU, MB, CLS - Size: CS1: 160 mm)
NT-18 (Rod End Nut: CA1, CG1, CM2, CQ2, CS1, CU, MB, CLS - Size: CS1: 180 mm)
NT-20 (Rod End Nut: CA1, CG1, CM2, CQ2, CS1, CU, MB, CLS - Size: CS1: 200 mm)
NT-25 (Rod End Nut: CA1, CG1, CM2, CQ2, CS1, CU, MB, CLS - Size: CS1: 250 mm)
NT-30 (Rod End Nut: CA1, CG1, CM2, CQ2, CS1, CU, MB - Size: CS1: 300 mm)
-- Choose an option --