Temperature Control Equipment
Circulating Fluid Temperature Controller
HECR
Industry Solutions
Product catalogue
HECR
Air or water cooled peltier type chiller mounted in 19 inch rack.
Cooling and Heating capacity range: 200 W to 1.2 kW and 600 W to 2 kW respectively.
Excellent Temperature Stability: ± 0.01 to 0.03 ºC. Set temperature range: 10 to 60 ºC.
It is easy to start up in 3 steps and to control, with14 different alarm codes.
Low Noise level: 54dB or less.