Product selection
×

Go to details
Part number

My account

×

Product catalogue

Quick Exhaust Valve, One-touch Fitting - 25A-AQ*40F

  • Compatible with battery manufacturing
  • Applicable Tubing O.D.: Ø 4 to Ø 6 mm
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

25A-AQ40F--
Size
Tube Size
Exhaust Port