Product selection
×

Go to details
Part number

My account

×

Product catalogue

MXJ, Miniature High Precision Slide Table (ø4.5, ø6, ø8)

  • Strokes up to 20 mm.
  • Front and top mounting.
  • Travelling parallelism: 0.005 mm.
  • Clean room specification available.
  • Operating pressure range: 0.15 to 0.7 MPa.

Configure your product

 
Specification
Bore Size
Symmetric
Stroke
Adjuster
Function
Switch Rail
Auto Switch
Lead Wire or Prewired Connector
Number