Product selection
×

Go to details
Part number

My account

×

Product catalogue

MGP-Z-X144 (ø12 to ø32), Compact Guide Cylinder, Symmetrical Port Position

  • Symmetrical Port Position.
  • 3 types of bearing can be selected: slide bearing, ball bushing and high precision ball bushing.
  • Compactness & Lightness
  • Bore size: 12, 16, 20, 25, 32 (mm)
  • Strokes from 1 to 400mm (depending upon bore size)
  • 4 types of mounting are possible: top mounting, side mounting, bottom mounting and T-slot side mounting.
  • Auto switches can be mounted on 2 surfaces.

Configure your product

 
Bearing Type
Bore Size
Port Thread Type
Stroke
  []
Auto Switch
Lead Wire Length
Number of Auto Switches